Filtr
3D Search
Wyszukiwanie 2D
Kolor
Katalogi
Porównanie
PL
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Zapisz plik tutaj
lub
Wybór pliku
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
...
JW Winco
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Pneumatic Clamps
GN 876 Aluminum Pneumatic Swing Clamps, Threaded Body Style
GN 876 - Swing clamps, Type B, Clamping arm with threaded hole
JW Winco
...
GN 876 Aluminum Pneumatic Swing Clamps, Threaded Body Style
GN 876 - Swing clamps, Type B, Clamping arm with threaded hole
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Swing clamp GN 876-40-16-L-B
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
WINCO PARTNUMBER
PARTNUMBER
Piston-Ø
GROESSE [mm]
D1 [mm]
Position
POS
Clamping capacity at 6 bar
FS [N]
B2 [mm]
Thread
D2
Supply port
D3
D4
H1 [mm]
≈ unclamped
H2 [mm]
≈ clamped
H3 [mm]
K [mm]
L1 [mm]
L2 [mm]
L3 [mm]
M2 [mm]
Clamping stroke
W1MIN [mm]
Stroke
W1MAX [mm]
max. tightening thorque of the clamping arm
AD [Nm]
Weight
WEIGHT [kg]
1
2
3
4
5
6
7
8
9
10
GN 876-25-14-L-B
25
14
closed
170
18
M40x1,5
M5
M6
70
74
122
8.9
43
3
16
50
14
28
9
0.2828
GN 876-25-14-R-B
25
14
closed
170
18
M40x1,5
M5
M6
70
74
122
8.9
43
3
16
50
14
28
9
0.2828
GN 876-32-16-L-B
32
16
closed
270
20
M50x1,5
G1/8
M8
79
83
135
12.7
54
3
12
60
14
30
18
0.4865
GN 876-32-16-R-B
32
16
closed
270
20
M50x1,5
G1/8
M8
79
83
135
12.7
54
3
12
60
14
30
18
0.4865
GN 876-40-16-L-B
40
16
closed
450
20
M55x1,5
G1/8
M8
83
87
141
14.3
58
3
12
70
14
29
18
0.5993
GN 876-40-16-R-B
40
16
closed
450
20
M55x1,5
G1/8
M8
83
87
141
14.3
58
3
12
70
14
29
18
0.5993
GN 876-50-20-L-B
50
20
closed
700
25
M65x1,5
G1/8
M10
87
92
149
17.8
61
3
12
80
14
29
35
0.9333
GN 876-50-20-R-B
50
20
closed
700
25
M65x1,5
G1/8
M10
87
92
149
17.8
61
3
12
80
14
29
35
0.9333
GN 876-63-20-L-B
63
20
closed
1100
25
M80x1,5
G1/8
M10
92
97
157
20.3
64
3
13
90
15
30
35
1.4400
GN 876-63-20-R-B
63
20
closed
1100
25
M80x1,5
G1/8
M10
92
97
157
20.3
64
3
13
90
15
30
35
1.4400
Pokaż skompresowany wyświetlacz (10 konfigurowalny produkt)
Informacja o części
Podobne części
Request for quote (RFQ)
JW Winco
- GN 876
kolejny numer
GN 876-40-16-L-B
Shorttext
Swing clamps, Type B, Clamping arm with threaded hole
Ostatnia aktualizacja
19.12.2025 09:14:28
Urządzenie
słowa kluczowe
Aluminum
Clamping arm
Pneumatic Clamps
Pneumatic Swing Clamps
Swing Clamps
Tensioning
Threaded Body
Type
clamping
clamping mechanisms
parts
threaded hole
Klasyfikacje
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
21-04-17-03 Zacisk z ramieniem wychylnym
ECLASS 10.1
21-04-17-03 Swivel arm clamp
ECLASS 10.0.1
21-04-17-03 Swivel arm clamp
ECLASS 9.1
21-04-17-03 Swivel arm clamp
ECLASS 9.0
21-04-17-03 Swivel arm clamp
ECLASS 8.1
21-04-17-03 Swivel arm clamp
ECLASS 8.0
21-04-17-03 Swivel arm clamp
ECLASS 7.1
21-04-17-03 Swivel arm clamp
ECLASS 7.0
21-04-17-03 Swivel arm clamp
ECLASS 6.2
21-04-17-03 Swivel arm clamp
ECLASS 6.1
21-04-17-03 Swivel arm clamp
ECLASS 6.0
21-04-17-03 Swivel arm clamp